Copy item link
Add item to favorites
Are there any specifications for the flatness of the mounting surface of an LM Guide?
LM Guide models that use a DF contact structure for the rolling elements have the ability to absorb mounting errors, so no values are specified for flatness. They can be attached to general machined surfaces.

On the other hand, for LM Guide models that use a DB contact structure for the rolling elements and for models SRS, RSR, and RSX, there are guidelines for the flatness of the mounting surface for general use. Please refer to the document below for details.

    For the flatness of the mounting surface, click here.