Housing A with separate motor and turnback housing A are listed in the catalog under models KR and SKR optional motor brackets. Can a motor turnback installation be made?
This is not listed in the catalog, though it can be made as a custom specification. Contact THK so that we can check if the motor currently in use can be installed on the KR/SKR type model that the customer is considering. Reference drawings are available as part of the standard specifications also. (Pulley ratio is 1:1.)