Copy item link
Add item to favorites
Can instances where external force is applied be calculated using the calculation software on the Technical Support site?
Calculations when an external load is applied are not possible using the calculation software on the Technical Support site. If you need various calculations performed according to you specific operating conditions, Contact THK for details.