- What is the temperature range in which a cross-roller guide can be used?
- Do not use the product at temperatures above 100°C.
It is possible that use at high temperatures may affect the durability and accuracy of the product.
For product handling precautions, click here.