It is possible to rework them, but take care in preventing cutting chips or the like from entering the Cross Roller Guide. As the clearance of the Cross Roller Table is adjusted to produce an appropriate preload, do not touch the clearance-adjustment bolts. We can provide mounting holes in accordance to your specifications.