Is it all right to install the Flat Roller in a vertical or wall mount orientation?
If it is installed in a vertical or wall mount orientation, the uneven load on the Flat Roller, or gravity, may dislocate the Flat Roller. For installation in a vertical or wall mount orientation, the infinite circulation type LM Guide is recommended.