Copy item link
Add item to favorites
What are the features of the Flat Roller?
In the Flat Roller, steel plates are press formed into the shape of an M to enhance rigidity, and precision rollers in accordance to JIS B1506 are incorporated into lightweight cage. The Flat Roller is used between two raceway surfaces. The rollers are retained in the cage so that they will not fall off.