Europe
To FAQ
Copy item link
Add item to favorites
What is the recommended installation accuracy to make the load on the rollers even?
The installation accuracy is represented by the permissible inclination. A permissible inclination of 0.1 mm against 1000 mm is recommended.