Copy item link
Add item to favorites
Does the slider easily fall off?
The Linear Ball Slide has built-in stoppers to prevent the slider from falling off. Although stoppers are provided, do not allow them to be collided with in actual use. The collision will damage the stoppers. If dedicated mechanical stoppers are needed, attach them.