Copy item link
Add item to favorites
What is a Linear Bush?
The Linear Bush is a linear motion system that performs infinite linear motion, using ball rolling motion. It is used in combination with an LM shaft. The Linear Bush has a small allowable load because the load ball comes into contact with the LM shaft at a point, but it achieves linear motion with minimal friction resistance and provides light motion at a high precision.