Copy item link
Add item to favorites
What is the LM shaft made of?
SUJ2, SK3 to 6, S55C, etc. are generally used. The LM shaft is face hardened by induction. SUS440C, corrosion-resistant martensitic stainless steel, may be used.