Copy item link
Add item to favorites
Is it all right to use the Linear Bush when a moment is applying on it?
Avoid using the Linear Bush when a moment is applying on it. If it is unavoidable, use two or more Linear Bushes for one LM shaft and make the installation distances between the Linear Bushes as long as possible. Calculate the equivalent radial load and check the model.