Installation of the nut of the Linear Bush type LM.
When installing the nut into the housing, avoid retaining the nut only with the nut pressed into the housing. Do not fix the nut with the nut pressed down with a cap screw because the nut will become deformed, either. Usually, you can fix the nut to the housing with a snap ring, a check plate, etc.