- What is the temperature range in which a linear bushing can be used?
- Do not use the product at temperatures above 80°C.
If used above this temperature, there is a risk that the resin and rubber parts may deform or become damaged.
Products with metal retainers should be used at temperatures no higher than 100°C.
For product handling precautions, click here.