- How do I lubricate a linear bushing?
- Grease lubrication:
Apply lubricant directly to the raceway surface and execute a few preliminary strokes to ensure that the interior is fully lubricated.
Oil lubrication:
Either drip oil on the LM shaft when needed or, as with grease lubrication, provide a housing.
If a lubrication hole is required, this can be indicated by appending “OH” to the end of the model number.
For grease lubrication, click here.