As far as the lubricant that is to be used, grease or lubricating oil used for ordinary bearings is sufficient. For improved lubricant retention, lithium soap grease No.1 or 2 is recommended for use as a grease lubricant, and sliding surface oil or turbine oil, which are relatively high in viscosity, for use as an oil lubricant.