- Are there any standards for mounting LM rollers?
- To prevent LM rollers from tilting relative to the direction of travel, provide a reference surface on the mounting surface and mount the LM rollers by pressing them against this reference surface.
The mounting reference surface of an LM roller is the side opposite the THK logo marked on the raceway base.
For details on installing LM rollers, click here.