What is a difference between basic load ratings C and C0?
Basic dynamic load rating C is a value used to calculate the service life when the LM Roller moves under load. Basic static load rating C0 is a load that is a limit on the static permissible load.