Copy item link
Add item to favorites
What are the features of the LM Roller?
The dual rollers are assembled on the exterior of the raceway base, are precision ground and highly rigid, and are held in line by a retainer so that they ensure continuous circulation. The center guide, which is formed into one unit with the raceway base, is in the center of the loaded area of the raceway base. This unique design of the center guide continually corrects the skew (tilt) of the rollers, thereby ensuring smooth rolling motion.