Europe
To FAQ
Copy item link
Add item to favorites
What features does the Miniature Stroke have?
The Miniature Stroke is a precision anti-friction bearing using balls that can achieve linear motion, rotary motion, and combined motion. It consists of an ST shaft, a ball cage, and a nut, which can be freely combined according to specifications.