Under normal use conditions, use the following fittings - Shaft fitting ...... k5, m5 - Outer tube and housing fitting ...... H6, H7 - When high precision is required - When used for a vertical shaft we recommend setting the radial clearance to 0μm to 10μm to minimize the affect of unequal distributed load or machine drive vibration and inertia.