Copy item link
Add item to favorites
Is it OK to remove the inner portion of the precision linear pack from the outer rail?
Please note that the balls may fall out of the inner portion of the precision linear pack if it is removed from the outer rail or allowed to overrun.