Copy item link
Add item to favorites
What do we have to keep in mind when installing the Linear Pack?
The surface on which the Linear Pack is mounted must be finished at a precision as high as possible. If you use ordinary small screws to fasten the outer rail of Type ER513 and Type ER616, the inner portion may come into contact with the screw head. Use No.0 Class 1 small screws for precision devices.
For ER513: No.0 pan head screw Class 1, M2 pitch 0.4
For ER616: No.0 pan head screw Class 1, M2.6 pitch 0.45