Copy item link
Add item to favorites
What is a radial clearance?
The radial clearance is a value of motion of the inner central part when the inner portion is lightly moved, with the outer rail fixed, in the lengthwise center of the outer rail with a given magnitude of vertical force.