Copy item link
Add item to favorites
What are the features of the Linear Pack?
It is a slide unit produced by grinding finishing a stainless steel plate after precision forming and heat treatment. Balls roll along the V groove between the outer rail and the inner portion. This is a very thin, lightweight unit in which balls circulate in a ball case attached to the inner portion and achieve infinite linear motion.