Copy item link
Add item to favorites
If the slider is removed from the rail of a Model FBW, will the balls fall out?
The balls will not fall out of a Model FBW slider if it is removed, but they may fall out if excessive force is applied when mounting it on the rail.
Therefore, avoid removing the slider from the rail when possible.