Copy item link
Add item to favorites
Can two or more sliders be attached to a single rail on the Slide Pack FBW?
Yes, two more sliders can be attached. List the number of required sliders in front of the model. Example: If you need three sliders, list as follows: 3FBW50110XR+1200L