Copy item link
Add item to favorites
Is Slide Pack model FBW provided with a particle-proof cover?
A steel plate cover for covering the entire slide rail and preventing the intrusion of foreign objects is available for model FBW. Nevertheless, note that when a cover is attached, the end seal cannot be attached due to its installation size and shape. For details on installation sizes, check the following link:
Metal Particle-proof Covers