Depending on use conditions, maximum 10 m/min is a guideline for the running speed. If it runs at a high speed, the cage may become dislocated, the stroke may decrease, or the cage may collide with the stopper at the rail end, resulting in a failure.