Copy item link
Add item to favorites
What are the features of Slide Rail type FBL?
Slide Rail type FBL is a thin, compact, and extremely low cost finite linear motion slide unit in which two rows of balls are arranged between the precision roll formed inner and outer rails made of steel plates. The balls, which are arranged at equal intervals by the precision press formed cage, do not come into contact with each other, ensuring that it yields a smooth sliding mechanism.