The Slide Spline is a low cost die cast nut made of a special alloy with a high precision spline shaft as a core. Different from conventional machined parts, the chill layer formed during forging remains on the sliding surface as it is. Therefore, the Slide Spline is excellent in wear resistance.