Copy item link
Add item to favorites
Does the change nut have grease sealed in before shipment?
Since the change nut is inserted without application of lubrication oil or grease, an appropriate amount of lubrication oil or grease must be supplied after the bearing is mounted. Select a method to apply lubrication based on use conditions.

Lubrication