Copy item link
Add item to favorites
What is the maximum speed at which the change nut can be used?
The maximum speed of the change nut can be calculated and is determined based on pV value/dangerous speed. For details, see the General Catalog.

Selecting the change nut