What material is used for the change nut screw axis (CT axis)? Are gudgeons reworked at the hardest possible level?
The material of the CT axis differs by model. CT8T – 17T are S45C, while 20T – 50 are S35C. Additionally, reworking is possible because axis surface hardening is at the HV250 level.