Copy item link
Add item to favorites
What is the screw shaft made of and how hard is its surface?
It is made of S45C for a shaft outer diameter of 18 mm or less and S35C for outer diameters larger than that. The surface hardness is Hv250 or more. The shaft end can be easily lathed or milled after purchase.