Copy item link
Add item to favorites
Which material are the trapezoidal screw shafts (CS shaft) of the Slide series made of? And, to what hardness can shaft ends, for example, be additionally machined to?
The material used for CS shafts differs according to the model. For example, the CS12 to 18 are made of S45C, while the CS20 to 50 are made of S35C. Also, shaft hardness is about HV250, which means that additional machining is possible.