Lead Screw Nut Models DCM and DC are manufactured in compliance with the standards for the 30-degree trapezoidal screw thread. They are made of a special alloy and formed through die casting with a precision male thread as the core. As a result, unlike machined lead screw nuts, these bearings are less uneven in precision and have excellent precision and wear resistance.