Copy item link
Add item to favorites
When the lead screw nut is stationary, is it okay to apply a load up to the static permissible load of the flange?
The load applied to the lead screw nut should be equal to or less than the dynamic permissible thrust.