Is it possible to use the Lead Screw Nut without a guide mechanism?
The structure of the Lead Screw Nut cannot bear a radial load and moment. Use the LM guide or other guide mechanisms, otherwise surface pressure increases and may result in early breakage.