Copy item link
Add item to favorites
What are the features of the Screw Nut?
It is manufactured in accordance with the standard of an A30 degree trapezoidal screw. The nut made of special alloy is die cast with a high precision male screw used as a core. Unlike machined parts, the die cast Screw Nut is a high precision bearing that exhibits little variation in accuracy and is excellent in wear resistance.