Copy item link
Add item to favorites
Can cam followers be used in clean environments?
It is not recommended to use cam followers in clean environments.
Cam followers require greasing on the outer ring and mating raceway, and they may cause grease to spatter.
In addition, their exposed metal contact parts are likely to generate dust from wear.