Is the critical rotational speed applied to both grease lubrication and oil lubrication?
It is applied to grease lubrication without a seal. Up to 130% for oil lubrication and 70% (40% for full roller type Cam Follower) for grease lubrication with a seal of this value are permissible, respectively.