What are the recommended lubrication intervals for cam followers and roller followers?
Grease deteriorates over time, which decreases its lubricity, so perform regular grease inspections and replenish grease based on frequency of use.
For units with a roller cage, apply grease every six months to two years; for Full-Roller types, apply grease approximately every one to six months.
The lubrication interval may vary according to operating conditions and the service environment. The final lubrication interval/amount should be set at the actual machine.