Copy item link
Add item to favorites
What is the temperature range in which a cam follower can be used?
Do not use the product at temperatures of 80°C or higher. If used above this temperature, there is a risk that the resin and rubber parts may deform or become damaged.

    For product handling precautions, click here.