What precautions should be taken when using a cam follower or roller follower in a vacuum?
When using a cam follower or roller follower in a vacuum, please consider a product made from stainless steel, specifications without seals, special grease (fluorinated grease), or specifications without anti-rust oil (which have grease applied instead).
Please specify this when placing your order so that special grease can be applied during assembly.