Does the Cam Follower have lubricant such as grease sealed in before shipment?
Models with a seal and ones without a grease hole have Shell Albania No. 2 grease sealed in. Models without a seal but with a grease hole do not have grease sealed in; before use, remember to seal in grease. (Note that for all standard items, the rollers, cages, and studs are temporarily assembled with a small amount of grease used and incorporated into the outer ring. If completely degreased products are needed, contact us.)