Is the critical rotational speed applied to both grease lubrication and oil lubrication?
It is applied to grease lubrication without a seal. Up to 130% of this value is permissible for oil lubrication. For the separable type Roller Follower with a seal, up to 40% is permissible. For the non-separable type, up to 70% of this value is permissible.