Rod End Type Provided with a Female Threading - Model PHS Type Provided with a Female Threading - Model PHS

With model PHS, a copper alloy with high conformability is inserted between the chromate treated steel holder and the spherical inner ring, in which only the circumference of the spherical area is hard chrome plated. This structure ensures high rigidity, high wear resistance and high corrosion resistance. The grease nipple on the holder allows grease to be applied to the sliding surface as necessary.

  • Self-aligning (rod end)
  • Female threading

Static applied (load Radia) Ca (N) : 5590 to 92200
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model Number Coding
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
PHS 5
PHS 6
PHS 8
PHS 10
PHS 12
PHS 14
PHS 16
PHS 18
PHS 20
PHS 22
PHS 25
PHS 30

*marks are not available for guest members.