Spherical Plain Bearing Model SB
The most popular type of Spherical Plain Bearing in Japan, model SB has wide spherical contact areas and is used as a bearing for heavy loads. The outer ring is split at two points, enabling the inner ring to be accommodated.
 
                                Types
Highlight feature tags
- Corrosion resistant effect
- High-load spherical plain bearing
- Wear resistance
 
                                                                    - Corrosion resistant effect
- High-load spherical plain bearing
- Wear resistance
Basic load rating kN : Basic dynamic load rating 118 to 507 / Basic static load rating 2940 to 12600
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |