Caged Ball LM Guide
With the Caged Ball LM Guide, the use of a ball cage allows lines of evenly spaced balls to circulate. This eliminates friction between the balls, resulting in uniform alignment and motion. In addition, grease held in a space between the ball circulation path and the ball cage (grease pocket) is applied on the contact surface between each ball and the ball cage as the ball rotates, forming an oil film on the ball surface. As a result, the oil film is not easily broken.
Types
Highlight feature tags
- Long-term maintenance free
- High rigidity
- Super-rigid
- Ultra-rigid
- High accuracy
- Ultra-high accuracy
- Lightweight
- Heavy load
- Ultra-heavy load
- Self-adjusting capability
- Damping
- Low-profile LM Guide
- Finite stroke
- 8 grooves
- Super-low waving
- Low friction
- ISO compliant dimensions
- 4-way equal load
- Radial
- 4-way type
- Miniature
- Cross
- Wide
- For machine tools
- Suited for single rail
- Long-term maintenance free
- High accuracy
- Heavy load
- Self-adjusting capability
- 4-way equal load
Size : 15,20,25,30,35,45,55,65
- Long-term maintenance free
- High accuracy
- Self-adjusting capability
- Radial
Size : 15,20,25,30,35
- Long-term maintenance free
- High rigidity
- High accuracy
- Heavy load
- Ultra-heavy load
- Damping
- Radial
- For machine tools
Size : 25,30,35,45,55,65
- Long-term maintenance free
- High rigidity
- High accuracy
- Heavy load
- Ultra-heavy load
- Damping
- 4-way type
- For machine tools
Size : 25,30,35,45,55,65
- Long-term maintenance free
- High accuracy
- Self-adjusting capability
- Low-profile LM Guide
- 4-way equal load
- Wide
- Suited for single rail
Size : 12,14,17,21,27,35,50
- Long-term maintenance free
- High accuracy
- 4-way equal load
- Miniature
Size : 5,7,9,12,15,20,25
- Long-term maintenance free
- High accuracy
- 4-way equal load
- Cross
Size : 15,20,25,30,35,45,65
- Long-term maintenance free
- High accuracy
- Finite stroke
- 8 grooves
- Super-low waving
- Low friction
- 4-way equal load
- ISO compliant dimensions
Size : 25,30,35,45
- Long-term maintenance free
- High rigidity
- Super-rigid
- Ultra-rigid
- High accuracy
- Ultra-high accuracy
- 8 grooves
- Super-low waving
- Radial
Size : 15,20,25,30,35,45
- Long-term maintenance free
- High rigidity
- Super-rigid
- Ultra-rigid
- High accuracy
- Ultra-high accuracy
- 8 grooves
- Super-low waving
- 4-way equal load
Size : 15,20,25,30,35,45
- Long-term maintenance free
- Lightweight
- Self-adjusting capability
- 4-way equal load
Size : 15,20,25
- Long-term maintenance free
- High accuracy
- Finite stroke
- Low friction
- 4-way equal load
- Miniature
Size : 7,9,12,15
Features
Structure and Features of the Caged Ball LM Guide


With the Caged Ball LM Guide, the use of a ball cage allows lines of evenly spaced balls to circulate, thus to eliminate friction between the balls. In addition, grease held in a space between the ball circulation path and the ball cage (grease pocket) is applied on the contact surface between each ball and the ball cage as the ball rotates, forming an oil film on the ball surface. As a result, an oil film is not easily broken.
Advantages of the Ball Cage Technology
- The absence of friction between balls, together with increased grease retention, achieves long service life and long-term maintenance-free (lubrication-free) operation.
- The absence of ball-to-ball collision achieves low noise and acceptable running sound.
- The absence of friction between balls achieves low heat generation and high speed operation.
- The circulation of lines of evenly spaced balls ensures smooth ball rotation.
- The absence of friction between balls allows high grease retention and low dust generation.
Long Service Life and Long-term Maintenance-free Operation
Grease pockets along the entire length of the ball circulation component keep balls lubricated for long-term maintenance-free operation.

● Data on Long Service Life and Long-term Maintenance-free Operation
Use of a ball cage eliminates friction between balls and increases grease retention, thus to achieve long service life and long-term maintenance-free operation.
|
[Condition] |
||||
|
Speed |
: |
60m/min |
||
|
Stroke |
: |
350mm |
||
|
Acceleration |
: |
9.8m/s2 |
||
|
Orientation |
: |
horizontal |
||
|
Load |
: |
Caged Ball LM Guide |
: |
11.1kN |
|
Full-Ball Type |
: |
9.8kN | ||

Low Noise, Acceptable Running Sound
Ball cages eliminate the sound of collision between the balls for low-noise operation.

● Noise Level Data
Since the ball circulation path inside the LM block is made of resin, metallic noise between balls and the LM block is eliminated. In addition, use of a ball cage eliminates metallic noise of ball-to-ball collision, allowing a low noise level to be maintained even at high speed.

High Speed
Ball cages eliminate friction between balls to eliminate heat generation and provide superb high-speed performance.

● High-speed Durability Test Data
Since use of a ball cage eliminates friction between balls, only a low level of heat is generated and superbly high speed is achieved.
|
[Condition] |
|
|
Model No. |
: Caged Ball LM Guide Model SHS65LVSS |
|
Speed |
: 200m/min |
|
Stroke |
: 2500mm |
|
Lubrication |
: initial lubrication only |
|
Applied load |
: 34.5kN |
|
Acceleration |
: 1.5G |


Smooth Motion
Held in place by the ball cage, balls remain evenly spaced as they circulate.
Keeping balls from falling out of alignment prevents sudden spikes in friction and provides stable motion.

● Rolling Resistance Data
Use of a ball cage allows the balls to be uniformly aligned and prevents a line of balls from meandering as they enter the LM block. This enables smooth and stable motion to be achieved, minimizes fluctuations in rolling resistance, and ensures high accuracy, in any mounting orientation.

Low dust generation
● Low Dust Generation Data
In addition to friction between balls, metallic contact has also been eliminated by using resin for the through holes. Furthermore, the Caged Ball LM Guide has a high level of grease retention and minimizes fl y loss of grease, thus to achieve superbly low dust generation.